(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4270-42 |
61-4270-43 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (kg) |
Purity (MΩ) | Main Body Dimensions (mm) |
---|---|---|---|---|---|---|---|---|
฿ 89,677.00 ฿ 78,467.38 |
CARTRIDGE WATER DEIONIZER | 1 Piece(s) | 19 Day(s) | 20 (when water is not flowing) | (Highest) 17, (Average / 10 to 17) | 440W×260D×850H | ||
฿ 192,166.00 ฿ 158,248.70 |
CARTRIDGE WATER DEIONIZER | 1 Piece(s) | 19 Day(s) | 25 (when water is not flowing) | (Highest) 18.2, (Average / 16 to 18) | 440W×260D×1000H |
[Features]
·Convenient water purifier that can be directly connected to tap water to purify pure water.
Part Number |
---|
61-4270-42 |
61-4270-43 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (kg) |
Purity (MΩ) | Main Body Dimensions (mm) |
---|---|---|---|---|---|---|---|---|
฿ 89,677.00 ฿ 78,467.38 |
CARTRIDGE WATER DEIONIZER | 1 Piece(s) | 19 Day(s) | 20 (when water is not flowing) | (Highest) 17, (Average / 10 to 17) | 440W×260D×850H | ||
฿ 192,166.00 ฿ 158,248.70 |
CARTRIDGE WATER DEIONIZER | 1 Piece(s) | 19 Day(s) | 25 (when water is not flowing) | (Highest) 18.2, (Average / 16 to 18) | 440W×260D×1000H |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?