(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0750-61 |
61-0750-62 |
61-0750-63 |
61-0750-64 |
61-0750-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 73,297.00 ฿ 64,134.88 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 7 kg | ø240 (outer tank: ø300) × H260 (overall height: H 290) | With stock lid, 10 L | ||
฿ 76,774.00 ฿ 67,177.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 10 kg | ø300 (outer tank: ø360) × H320 (overall height: H 350) | With stock lid, 20 L | ||
฿ 83,307.00 ฿ 72,893.63 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 35L | 10 kg | ø360 (outer tank: ø430) × H380 (overall height: H 410) | With stock lid, 35 L | ||
฿ 86,573.00 ฿ 75,751.38 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 15 kg | ø387 (outer tank: ø430) × H410 (overall height: H 440) | With stock lid, 45 L | ||
฿ 95,219.00 ฿ 83,316.63 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | 20 kg | ø430 (outer tank: ø470) × H480 (overall height: H 510) | With stock lid, 65 L |
[Specifications]
・ Material: SUS304
·Please select according to the capacity, etc.
Part Number |
---|
61-0750-61 |
61-0750-62 |
61-0750-63 |
61-0750-64 |
61-0750-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 73,297.00 ฿ 64,134.88 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 7 kg | ø240 (outer tank: ø300) × H260 (overall height: H 290) | With stock lid, 10 L | ||
฿ 76,774.00 ฿ 67,177.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 10 kg | ø300 (outer tank: ø360) × H320 (overall height: H 350) | With stock lid, 20 L | ||
฿ 83,307.00 ฿ 72,893.63 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 35L | 10 kg | ø360 (outer tank: ø430) × H380 (overall height: H 410) | With stock lid, 35 L | ||
฿ 86,573.00 ฿ 75,751.38 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 15 kg | ø387 (outer tank: ø430) × H410 (overall height: H 440) | With stock lid, 45 L | ||
฿ 95,219.00 ฿ 83,316.63 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | 20 kg | ø430 (outer tank: ø470) × H480 (overall height: H 510) | With stock lid, 65 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?