(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0747-38 |
61-0747-39 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 23,458.00 ฿ 18,766.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 1 L | ø47.2×ø100×H208 | 1L | ||
฿ 24,432.00 ฿ 19,545.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 2 L | ø47.2×ø120×H253 | 2L |
[Specifications]
·Seal: silicone
・ Material: SUS304
·Capacity: 1 L/2 L
Part Number |
---|
61-0747-38 |
61-0747-39 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 23,458.00 ฿ 18,766.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 1 L | ø47.2×ø100×H208 | 1L | ||
฿ 24,432.00 ฿ 19,545.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 2 L | ø47.2×ø120×H253 | 2L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?