(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0747-28 |
61-0747-29 |
61-0748-42 |
61-0748-43 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Code Number | Shape | Weight (kg) |
Wheel diameter (mm) |
Compatible tank | Inner Diameter (ømm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,260.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 138 | 814-7267 | Pan | 3 | 75 | For taper tank 65 L | 418 | ||
฿ 11,247.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 138 | 814-7268 | Pan | 4 | 75 | For taper tank 80 L | 460 | ||
฿ 25,223.00 ฿ 20,178.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 170 | 814-7270 | Angle | 10 | 100 | For taper tank 150 L | 560 | ||
฿ 25,223.00 ฿ 20,178.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 170 | 814-7269 | Angle | 10 | 100 | For taper tank 200 L | 546 |
[Specifications]
·2 swivel casters, 2 casters with swivel brake
·Material and Finish: Platform truck main body: SUS304; caster metal fittings: SS, caster wheels: rubber car
Part Number |
---|
61-0747-28 |
61-0747-29 |
61-0748-42 |
61-0748-43 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Code Number | Shape | Weight (kg) |
Wheel diameter (mm) |
Compatible tank | Inner Diameter (ømm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,260.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 138 | 814-7267 | Pan | 3 | 75 | For taper tank 65 L | 418 | ||
฿ 11,247.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 138 | 814-7268 | Pan | 4 | 75 | For taper tank 80 L | 460 | ||
฿ 25,223.00 ฿ 20,178.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 170 | 814-7270 | Angle | 10 | 100 | For taper tank 150 L | 560 | ||
฿ 25,223.00 ฿ 20,178.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 170 | 814-7269 | Angle | 10 | 100 | For taper tank 200 L | 546 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?