(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Stainless Steel Tank, Latch Type, With PTFE Seal, CTH-PTFE Series

Airtight Stainless Steel Tank, Latch Type, With PTFE Seal, CTH-PTFE Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,917.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0744-08
61-0744-09 SALE
61-0744-10 SALE
61-0744-11 SALE
61-0744-12 SALE
61-0744-13 SALE
61-0744-14 SALE
61-0744-15 SALE
61-0744-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 10,917.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.3 kg ø180×H180 With A type PTFE seal, 4 L

฿ 15,268.00

฿ 12,214.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.7 kg ø270×H270 With A type PTFE seal, 15 L

฿ 19,940.00

฿ 15,952.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.1 kg ø330×H330 With A type PTFE seal, 25 L

฿ 25,280.00

฿ 20,224.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6 kg ø387×H390 With A type PTFE seal, 45 L

฿ 26,402.00

฿ 21,121.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50L 6.9 kg ø387×H480 With A type PTFE seal, 50 L

฿ 28,530.00

฿ 22,824.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 8.2 kg ø430×H450 With A type PTFE seal, 65 L

฿ 29,653.00

฿ 23,722.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 70L 9 kg ø430×H520 With A type PTFE seal, 70 L

฿ 32,730.00

฿ 26,184.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 10.7 kg ø470×H470 With A type PTFE seal, 80 L

฿ 34,220.00

฿ 27,376.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 12.4 kg ø470×H600 With A type PTFE seal, 100 L

Basic Specifications

  • Container material
    SUS304 / Seal/PTFE

Product Description

[Features]
·A stainless steel storage container that is suitable for temporary storage of liquids, powders, etc.
·Since it has a PTFE seal, the solvents that would erode a rubber seal can be stored.

Part Number
61-0744-08
61-0744-09 SALE
61-0744-10 SALE
61-0744-11 SALE
61-0744-12 SALE
61-0744-13 SALE
61-0744-14 SALE
61-0744-15 SALE
61-0744-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 10,917.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.3 kg ø180×H180 With A type PTFE seal, 4 L

฿ 15,268.00

฿ 12,214.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.7 kg ø270×H270 With A type PTFE seal, 15 L

฿ 19,940.00

฿ 15,952.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.1 kg ø330×H330 With A type PTFE seal, 25 L

฿ 25,280.00

฿ 20,224.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6 kg ø387×H390 With A type PTFE seal, 45 L

฿ 26,402.00

฿ 21,121.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50L 6.9 kg ø387×H480 With A type PTFE seal, 50 L

฿ 28,530.00

฿ 22,824.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 8.2 kg ø430×H450 With A type PTFE seal, 65 L

฿ 29,653.00

฿ 23,722.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 70L 9 kg ø430×H520 With A type PTFE seal, 70 L

฿ 32,730.00

฿ 26,184.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 10.7 kg ø470×H470 With A type PTFE seal, 80 L

฿ 34,220.00

฿ 27,376.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 12.4 kg ø470×H600 With A type PTFE seal, 100 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1