(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Metal Rack Caster CMM-4MC【4 Pieces Per Package】

Color Metal Rack Caster CMM-4MC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 392.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0429-53
61-0429-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color

฿ 392.00

MESH RACKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) White

฿ 392.00

MESH RACKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) Black

Basic Specifications

  • Materials
    Nylon resin
  • Weight
    241g
  • Product Size (mm)
    60 × 40 × 77 * Size with stopper

Product Description

[Features]
·These are dedicated casters for color metal racks. Two of the four have stoppers.
·These are dedicated casters for color metal racks.

Part Number
61-0429-53
61-0429-54
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color

฿ 392.00

MESH RACKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) White

฿ 392.00

MESH RACKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1