(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Shelf Chrome Plated 5475 Series

Metal Shelf Chrome Plated 5475 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,975.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0427-62
61-0427-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Size (H) Weight

฿ 2,975.00

MESH RACKS 1 Piece(s) 19 Day(s) 1260mm 8400g

฿ 3,242.00

MESH RACKS 1 Piece(s) 19 Day(s) 1490mm 8900g

Basic Specifications

  • Product Size (D)
    350mm
  • Product Size (W)
    750mm
  • Materials
    Materials: Shelf board; Pole: Steel (chrome plated), fixing parts: ABS resin; Casters: Nylon resin
  • Color
    Chrome plating
  • Additional Notes
    (When mounting casters)

Product Description

[Features]
·A rack with chrome plating finish. With convenient casters for movement.

Part Number
61-0427-62
61-0427-63
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Size (H) Weight

฿ 2,975.00

MESH RACKS 1 Piece(s) 19 Day(s) 1260mm 8400g

฿ 3,242.00

MESH RACKS 1 Piece(s) 19 Day(s) 1490mm 8900g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1