(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0427-22 |
61-0427-23 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Size (D) | Product Size (H) | Product Size (W) | Weight | Additional Notes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 |
MESH RACKS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | - | 55mm | 90mm | 44g | - | ||
฿ 140.00 |
METAL RACK HOOK MR-15F | 1 Piece(s) | - | 40 Day(s) | 32mm | 40mm | 163mm | 110g | (Hook length 150 mm) |
[Features]
·A dedicated hook for metal racks. Convenient for hanging small accessories such as bags.
·A dedicated hook for metal racks.
Part Number |
---|
61-0427-22 |
61-0427-23 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Size (D) | Product Size (H) | Product Size (W) | Weight | Additional Notes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 |
MESH RACKS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | - | 55mm | 90mm | 44g | - | ||
฿ 140.00 |
METAL RACK HOOK MR-15F | 1 Piece(s) | - | 40 Day(s) | 32mm | 40mm | 163mm | 110g | (Hook length 150 mm) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?