(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Vial, Brown【100-200 Pieces Per Package】

Micro Vial, Brown

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,793.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0149-30
61-0149-31
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity A×B×C
(mm)
Code number Product detail type

฿ 3,190.00

GLASS CONTAINERS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.5 ml 11.7×34×9.7 0505-15 MST-02, brown, 200 pcs.

฿ 1,793.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 ml 15.0×46×13.0 0505-16 MST-01, brown, 100 pcs.

Basic Specifications

  • Specifications
    Brown / main body only
  • Material
    Main body: borosilicate glass

Product Description

[Specifications]
·Brown/main body only
·Graduation: no
·Materials: Main body: borosilicate glass

Part Number
61-0149-30
61-0149-31
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity A×B×C
(mm)
Code number Product detail type

฿ 3,190.00

GLASS CONTAINERS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.5 ml 11.7×34×9.7 0505-15 MST-02, brown, 200 pcs.

฿ 1,793.00

GLASS CONTAINERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 3.0 ml 15.0×46×13.0 0505-16 MST-01, brown, 100 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1