(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw-Top Test Tube, Brown, Main Body【100 Pieces Per Package】

Screw-Top Test Tube, Brown, Main Body

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,277.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0147-47
61-0147-48
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Shape Code Number Capacity
(mL)
Product Detail Type

฿ 6,277.00

TEST TUBES / FUNNELS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Round bottom 0303-142 12 NR-10 Brown, Main Body Only, 100 Pcs. Included

฿ 8,272.00

TEST TUBES / FUNNELS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Centrifuge Tube 0303-152 10 NS-10 Brown, Main Body Only, 100 Pcs. Included

Basic Specifications

  • Note
    Main Body Only
  • Opening Inner Diameter(ømm)
    10
  • Materials
    Borosilicate glass
  • Body Diameter(ømm)
    16.5
  • Length(mm)
    105

Product Description

Screw cap test tube, dark brown, main body
[Materials]Borosilicate glass
[Inner Diameter (ømm)]10

Part Number
61-0147-47
61-0147-48
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Shape Code Number Capacity
(mL)
Product Detail Type

฿ 6,277.00

TEST TUBES / FUNNELS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Round bottom 0303-142 12 NR-10 Brown, Main Body Only, 100 Pcs. Included

฿ 8,272.00

TEST TUBES / FUNNELS 1 Pack(s)

100 Pieces Per Package

19 Day(s) Centrifuge Tube 0303-152 10 NS-10 Brown, Main Body Only, 100 Pcs. Included

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1