(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0146-09 |
61-0146-10 |
61-0146-11 |
61-0146-12 |
61-0146-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Opening inner diameter (ømm) |
Height (mm) |
Body diameter (ømm) |
Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,972.00 |
SCREW CUP 16ML 100 PCS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 16 ml | 0114-01 | 19.3 | 45 | 30 | No. 30 | ||
฿ 9,967.00 |
SCREW CUP 30ML 100 PCS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | - | 0114-02 | 25 | 50 | 35 | No. 35 | ||
฿ 7,025.00 |
SCREW CUP 40ML 50 PCS | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | - | 0114-03 | 29 | 57 | 40 | № 40 | ||
฿ 8,718.00 |
SCREW CUP 50ML 50 PCS | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 50 mL | 0114-04 | 32 | 57 | 44.5 | No. 45 | ||
฿ 12,953.00 ฿ 10,362.40 |
SCREW CUP 100ML 50 PCS | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | - | 0114-05 | 37 | 76 | 53 | № 50 |
[Specifications]
·Main body (borosilicate glass) + screw cap (PP), with 4F Hi-Sheet
Part Number |
---|
61-0146-09 |
61-0146-10 |
61-0146-11 |
61-0146-12 |
61-0146-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity | Code number | Opening inner diameter (ømm) |
Height (mm) |
Body diameter (ømm) |
Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,972.00 |
SCREW CUP 16ML 100 PCS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | 16 ml | 0114-01 | 19.3 | 45 | 30 | No. 30 | ||
฿ 9,967.00 |
SCREW CUP 30ML 100 PCS | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | - | 0114-02 | 25 | 50 | 35 | No. 35 | ||
฿ 7,025.00 |
SCREW CUP 40ML 50 PCS | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | - | 0114-03 | 29 | 57 | 40 | № 40 | ||
฿ 8,718.00 |
SCREW CUP 50ML 50 PCS | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | 50 mL | 0114-04 | 32 | 57 | 44.5 | No. 45 | ||
฿ 12,953.00 ฿ 10,362.40 |
SCREW CUP 100ML 50 PCS | 1 Pack(s) |
50 Pieces Per Package |
19 Day(s) | - | 0114-05 | 37 | 76 | 53 | № 50 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?