(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Rack (SUS430, Slatted Shelf 3-Tier Specification) RS3 Series

Stainless Steel Rack (SUS430, Slatted Shelf 3-Tier Specification) RS3 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,373.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0011-24 SALE
61-0011-25 SALE
61-0011-26 SALE
61-0011-27 SALE
61-0011-28 SALE
61-0011-29 SALE
61-0011-31 SALE
61-0011-32 SALE
61-0011-33 SALE
61-0011-34 SALE
61-0011-35 SALE
61-0011-36 SALE
61-0011-37 SALE
61-0011-38 SALE
61-0011-39 SALE
61-0011-40 SALE
61-0011-41 SALE
61-0011-42 SALE
61-0011-43 SALE
61-0011-44 SALE
61-0011-45 SALE
61-0011-46 SALE
61-0011-47 SALE
61-0011-48 SALE
61-0011-49 SALE
61-0011-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 21,373.00

฿ 17,098.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 21,972.00

฿ 17,577.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 24,362.00

฿ 19,489.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 22,718.00

฿ 18,174.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 23,463.00

฿ 18,770.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 26,155.00

฿ 20,924.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 24,512.00

฿ 19,609.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 25,707.00

฿ 20,565.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 28,847.00

฿ 23,077.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 31,237.00

฿ 24,989.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 34,078.00

฿ 27,262.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 28,697.00

฿ 22,957.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 29,745.00

฿ 23,796.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 33,928.00

฿ 27,142.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 36,767.00

฿ 29,413.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 40,205.00

฿ 32,164.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 32,135.00

฿ 25,708.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 33,480.00

฿ 26,784.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 38,413.00

฿ 30,730.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 42,148.00

฿ 33,718.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 46,182.00

฿ 36,945.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 35,273.00

฿ 28,218.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 37,067.00

฿ 29,653.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 42,745.00

฿ 34,196.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 47,080.00

฿ 37,664.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 51,712.00

฿ 41,369.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Basic Specifications

  • Materials
    SUS430
  • Specifications
    Slatted Shelf 3-Tier specification

Product Description

[Features]
· Product requires assembly
·SUS430 rack
·Durable rack that features ø38-mm thick pipes
·Shelf board can be adjusted in 25 mm increments at the time of assembly
·The number of tiers can be changed

Part Number
61-0011-24 SALE
61-0011-25 SALE
61-0011-26 SALE
61-0011-27 SALE
61-0011-28 SALE
61-0011-29 SALE
61-0011-31 SALE
61-0011-32 SALE
61-0011-33 SALE
61-0011-34 SALE
61-0011-35 SALE
61-0011-36 SALE
61-0011-37 SALE
61-0011-38 SALE
61-0011-39 SALE
61-0011-40 SALE
61-0011-41 SALE
61-0011-42 SALE
61-0011-43 SALE
61-0011-44 SALE
61-0011-45 SALE
61-0011-46 SALE
61-0011-47 SALE
61-0011-48 SALE
61-0011-49 SALE
61-0011-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 21,373.00

฿ 17,098.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 338 × height 1,800

฿ 21,972.00

฿ 17,577.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 438 × height 1,800

฿ 24,362.00

฿ 19,489.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 588 × depth 588 × height 1,800

฿ 22,718.00

฿ 18,174.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 338 × height 1,800

฿ 23,463.00

฿ 18,770.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 438 × height 1,800

฿ 26,155.00

฿ 20,924.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 738 × depth 588 × height 1,800

฿ 24,512.00

฿ 19,609.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 338 × height 1,800

฿ 25,707.00

฿ 20,565.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 438 × height 1,800

฿ 28,847.00

฿ 23,077.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 588 × height 1,800

฿ 31,237.00

฿ 24,989.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 738 × height 1,800

฿ 34,078.00

฿ 27,262.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 888 × depth 888 × height 1,800

฿ 28,697.00

฿ 22,957.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 338 × height 1,800

฿ 29,745.00

฿ 23,796.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 438 × height 1,800

฿ 33,928.00

฿ 27,142.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 588 × height 1,800

฿ 36,767.00

฿ 29,413.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 738 × height 1,800

฿ 40,205.00

฿ 32,164.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,188 × depth 888 × height 1,800

฿ 32,135.00

฿ 25,708.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 338 × height 1,800

฿ 33,480.00

฿ 26,784.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 438 × height 1,800

฿ 38,413.00

฿ 30,730.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 588 × height 1,800

฿ 42,148.00

฿ 33,718.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 738 × height 1,800

฿ 46,182.00

฿ 36,945.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,488 × depth 888 × height 1,800

฿ 35,273.00

฿ 28,218.40

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 338 × height 1,800

฿ 37,067.00

฿ 29,653.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 438 × height 1,800

฿ 42,745.00

฿ 34,196.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 588 × height 1,800

฿ 47,080.00

฿ 37,664.00

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 738 × height 1,800

฿ 51,712.00

฿ 41,369.60

MESH RACKS 1 Piece(s) 19 Day(s) Width 1,788 × depth 888 × height 1,800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1