(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Central Laboratory Table, Steel Unit, Riser Type, SSAI Series

Central Laboratory Table, Steel Unit, Riser Type, SSAI Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 340,406.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4491-01 SALE
3-4491-02 SALE
3-4491-03 SALE
3-4491-04 SALE
3-4492-01 SALE
3-4492-02 SALE
3-4492-03 SALE
3-4492-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 340,406.00

฿ 280,324.34

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1200×800/930 2400×1200×800/930mm

฿ 391,466.00

฿ 322,372.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800/930 3000×1200×800/930mm

฿ 455,290.00

฿ 374,931.32

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1200×800/930 3600×1200×800/930mm

฿ 489,333.00

฿ 402,965.73

LABORATORY TABLES 1 Piece(s) 40 Day(s) 4200×1200×800/930 4200×1200×800/930mm

฿ 365,936.00

฿ 301,348.30

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800/930 2400×1500×800/930mm

฿ 416,996.00

฿ 343,396.21

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1500×800/930 3000×1500×800/930mm

฿ 480,823.00

฿ 395,957.74

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800/930 3600×1500×800/930mm

฿ 514,861.00

฿ 423,988.03

LABORATORY TABLES 1 Piece(s) 40 Day(s) 4200×1500×800/930 4200×1500×800/930mm

Basic Specifications

  • Material
    Top Plate: Cellon (Chemsurf black) 45 mm thick, main body / door unit / drawer unit: Steel chemical resistant coating (melamine baked coating), sink: Steel chemical resistant coating (melamine baked coating), sink: stainless steel (SUS304)
  • water faucet
    3-way laboratory water faucet with base × 1 pc.

Product Description

[Features]
··The main body, door unit, and drawer unit are made of steel and have robust specifications.
··There is a folder on the back of the hinged door where you can store documents, etc.
·It is a specification that emphasizes storage.

Part Number
3-4491-01 SALE
3-4491-02 SALE
3-4491-03 SALE
3-4491-04 SALE
3-4492-01 SALE
3-4492-02 SALE
3-4492-03 SALE
3-4492-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type

฿ 340,406.00

฿ 280,324.34

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1200×800/930 2400×1200×800/930mm

฿ 391,466.00

฿ 322,372.25

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1200×800/930 3000×1200×800/930mm

฿ 455,290.00

฿ 374,931.32

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1200×800/930 3600×1200×800/930mm

฿ 489,333.00

฿ 402,965.73

LABORATORY TABLES 1 Piece(s) 40 Day(s) 4200×1200×800/930 4200×1200×800/930mm

฿ 365,936.00

฿ 301,348.30

LABORATORY TABLES 1 Piece(s) 40 Day(s) 2400×1500×800/930 2400×1500×800/930mm

฿ 416,996.00

฿ 343,396.21

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3000×1500×800/930 3000×1500×800/930mm

฿ 480,823.00

฿ 395,957.74

LABORATORY TABLES 1 Piece(s) 40 Day(s) 3600×1500×800/930 3600×1500×800/930mm

฿ 514,861.00

฿ 423,988.03

LABORATORY TABLES 1 Piece(s) 40 Day(s) 4200×1500×800/930 4200×1500×800/930mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1