(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Laboratory Table, Steel Type, Flat, ERA Series

Side Laboratory Table, Steel Type, Flat, ERA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46,167.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-4009-01 SALE
3-4009-02 SALE
3-4009-03 SALE
3-4009-04 SALE
3-4013-01 SALE
3-4013-02 SALE
3-4013-03 SALE
3-4013-04 SALE
3-4021-01 SALE
3-4021-02 SALE
3-4021-03 SALE
3-4021-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 46,167.00

฿ 36,933.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×600×800 900×600×800mm 33

฿ 52,620.00

฿ 42,096.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 1200×600×800mm 41

฿ 59,570.00

฿ 47,656.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 1500×600×800mm 48

฿ 65,527.00

฿ 52,421.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800 1800×600×800mm 57

฿ 46,663.00

฿ 37,330.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 900×750×800mm 39

฿ 53,117.00

฿ 42,493.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 1200×750×800mm 48

฿ 60,068.00

฿ 48,054.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 1500×750×800mm 56

฿ 66,522.00

฿ 53,217.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 1800×750×800mm 65

฿ 53,613.00

฿ 42,890.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×900×800 900×900×800mm 43

฿ 61,557.00

฿ 49,245.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800 1200×900×800mm 54

฿ 70,492.00

฿ 52,869.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800 1500×900×800mm 62

฿ 77,940.00

฿ 58,455.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800 1800×900×800mm 73

Basic Specifications

  • Top plate withstand load
    Approx. 200 kg (Uniformly distributed load capacity)
  • Features
    Legs: with level adjuster
  • Material
    Top Plate: BF top plate (base material: steel / powder coating finish; surface material: chemical resistant thermosetting resin; edge: PP (polypropylene)); main body (Frame/Panel): steel (Powder coating finish)

Product Description

AS ONE Corporation laboratory table, side laboratory table, steel type, flat ERA series.

Part Number
3-4009-01 SALE
3-4009-02 SALE
3-4009-03 SALE
3-4009-04 SALE
3-4013-01 SALE
3-4013-02 SALE
3-4013-03 SALE
3-4013-04 SALE
3-4021-01 SALE
3-4021-02 SALE
3-4021-03 SALE
3-4021-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Product Detail Type Weight
(kg)

฿ 46,167.00

฿ 36,933.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×600×800 900×600×800mm 33

฿ 52,620.00

฿ 42,096.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×600×800 1200×600×800mm 41

฿ 59,570.00

฿ 47,656.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×600×800 1500×600×800mm 48

฿ 65,527.00

฿ 52,421.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×600×800 1800×600×800mm 57

฿ 46,663.00

฿ 37,330.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×750×800 900×750×800mm 39

฿ 53,117.00

฿ 42,493.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×750×800 1200×750×800mm 48

฿ 60,068.00

฿ 48,054.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×750×800 1500×750×800mm 56

฿ 66,522.00

฿ 53,217.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×750×800 1800×750×800mm 65

฿ 53,613.00

฿ 42,890.40

LABORATORY TABLES 1 Piece(s) 40 Day(s) 900×900×800 900×900×800mm 43

฿ 61,557.00

฿ 49,245.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1200×900×800 1200×900×800mm 54

฿ 70,492.00

฿ 52,869.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1500×900×800 1500×900×800mm 62

฿ 77,940.00

฿ 58,455.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1800×900×800 1800×900×800mm 73

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1