(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-1265-01 |
3-1265-02 |
3-1265-03 |
3-1265-04 |
3-4581-01 |
3-4581-02 |
3-4581-03 |
3-4581-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 96,083.00 ฿ 84,072.63 |
SINK 900 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 900×750×850 | 900×750×850 | 30 | ||
฿ 133,661.00 ฿ 110,069.83 |
SINK 1200 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 1200×750×850 | 1200×750×850 | 40 | ||
฿ 145,191.00 ฿ 119,564.79 |
SINK 1500 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 1500×750×850 | 1500×750×850 | 50 | ||
฿ 155,867.00 ฿ 128,356.47 |
SINK 1800 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 1800×750×850 | 1800×750×850 | 58 | ||
฿ 91,811.00 ฿ 80,334.63 |
SINK 900 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 900×750×800 | 900×750×800mm | 30 | ||
฿ 131,526.00 ฿ 108,311.66 |
SINK 1200 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 1200×750×800 | 1200×750×800mm | 40 | ||
฿ 143,056.00 ฿ 117,806.62 |
SINK 1500 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 1500×750×800 | 1500×750×800mm | 50 | ||
฿ 155,013.00 ฿ 127,653.21 |
SINK 1800 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 1800×750×800 | 1800×750×800mm | 58 |
[Features]
·Entirely made of PVC.
Part Number |
---|
3-1265-01 |
3-1265-02 |
3-1265-03 |
3-1265-04 |
3-4581-01 |
3-4581-02 |
3-4581-03 |
3-4581-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 96,083.00 ฿ 84,072.63 |
SINK 900 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 900×750×850 | 900×750×850 | 30 | ||
฿ 133,661.00 ฿ 110,069.83 |
SINK 1200 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 1200×750×850 | 1200×750×850 | 40 | ||
฿ 145,191.00 ฿ 119,564.79 |
SINK 1500 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 1500×750×850 | 1500×750×850 | 50 | ||
฿ 155,867.00 ฿ 128,356.47 |
SINK 1800 X 750 X 850 | 1 Piece(s) | 40 Day(s) | 1800×750×850 | 1800×750×850 | 58 | ||
฿ 91,811.00 ฿ 80,334.63 |
SINK 900 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 900×750×800 | 900×750×800mm | 30 | ||
฿ 131,526.00 ฿ 108,311.66 |
SINK 1200 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 1200×750×800 | 1200×750×800mm | 40 | ||
฿ 143,056.00 ฿ 117,806.62 |
SINK 1500 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 1500×750×800 | 1500×750×800mm | 50 | ||
฿ 155,013.00 ฿ 127,653.21 |
SINK 1800 X 750 X 800 | 1 Piece(s) | 40 Day(s) | 1800×750×800 | 1800×750×800mm | 58 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?