(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pure Water Production Equipment Pacific

Pure Water Production Equipment Pacific

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2-6498-02

  • Specifications
    Pacific TII7
  • TOC Value
    < 30 ppb
  • Size
    372×330×673mm
  • Part number
    50132131
  • Weight
    26 kg
  • Production Volume (L/h)
    7
  • Power Supply
    100 V 50/60 Hz 0.8 A
  • Specific Resistant Value
    >10MΩ·cm
  • Product Detail Type
    TⅡ7
Part Number
2-6498-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 321,493.00

฿ 264,749.49

DISTILLATION/PURE WATER EQUIP 1 Piece(s) 40 Day(s)

Basic Specifications

  • Specifications
    Pacific TII7
  • TOC Value
    < 30 ppb
  • Size
    372×330×673mm
  • Part number
    50132131
  • Weight
    26 kg
  • Production Volume (L/h)
    7
  • Power Supply
    100 V 50/60 Hz 0.8 A
  • Specific Resistant Value
    >10MΩ·cm
  • Product Detail Type
    TⅡ7

Product Description

[Features]
·Directly connected to tap water, it saves space and can easily purify pure water.
·It removes 99% of bacteria and 99.9% of silica, so it is suitable for washing equipment, etc.
·It can also be used as pretreatment water for high-purity water.

Specifications of 2-6498-02

  • Specifications
    Pacific TII7
  • TOC Value
    < 30 ppb
  • Size
    372×330×673mm
  • Part number
    50132131
  • Weight
    26 kg
  • Production Volume (L/h)
    7
  • Power Supply
    100 V 50/60 Hz 0.8 A
  • Specific Resistant Value
    >10MΩ·cm
  • Product Detail Type
    TⅡ7
Part Number
2-6498-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 321,493.00

฿ 264,749.49

DISTILLATION/PURE WATER EQUIP 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1