(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Activated Charcoal Mask (50 Sheets Included)【50 Pieces Per Package】

Activated Charcoal Mask (50 Sheets Included)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AM-AC

  • Width (mm)
    175
  • Structure
    4-Layer
  • Height (mm)
    90
  • JAN Code
    4562117782287
  • Weight (g)
    250.000
  • Trusco Code
    819-2869
  • Materials 1
    Polypropylene
Part Number
AM-AC
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,160.00

GOODS FOR MASK 1 Pack(s)

50 Pieces Per Package

10 Day(s)

Basic Specifications

  • Width (mm)
    175
  • Structure
    4-Layer
  • Height (mm)
    90
  • JAN Code
    4562117782287
  • Weight (g)
    250.000
  • Trusco Code
    819-2869
  • Materials 1
    Polypropylene

Product Description

[Features]
・ A high-performance surgical mask with a 4-layer structure that includes an activated charcoal sheet with a high deodorizing effect
[Applications]
・ Factory, construction site, cleaning work, etc.
・ Site with a strong odor
・ Also for dust measures

Specifications of AM-AC

  • Width (mm)
    175
  • Structure
    4-Layer
  • Height (mm)
    90
  • JAN Code
    4562117782287
  • Weight (g)
    250.000
  • Trusco Code
    819-2869
  • Materials 1
    Polypropylene
Part Number
AM-AC
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,160.00

GOODS FOR MASK 1 Pack(s)

50 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1