1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking needle A hexagonal type (Part Number)

SWS SCRIBER

Marking needle A hexagonal type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide tip included.
[Applications]
· For marking on iron, general steel, plastic, and wood.

 
Part Number
78638
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 341.08

SWS SCRIBER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pencil Type Scribing Needle Tip specifications Carbide tip Single Product/Set Classification Single Item
Mass(g) 36 Size(mm) 155×6×6 Features A Hex-type
Material Main Body: Iron

Please check the type/dimensions/specifications of the part 78638 in the Marking needle A hexagonal type series.