1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Drawing Case (Part Number)

SWS MEASURING TOOL

Telescopic Drawing Case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body and cap have a lock function, so heavy objects will not fall out.
· Cuts to match the sheet size by using a 7-stage extendable function.
[Applications]
· For carrying and storing drawings, posters, etc.

 
Part Number
77030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 794.98

SWS MEASURING TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Drawing Tool Type A 7-stage Width (breadth)(mm) φ86

Please check the type/dimensions/specifications of the part 77030 in the Telescopic Drawing Case series.