1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Sound Level Meter (Part Number)

SWS1 DIGITAL SOUND LEVEL METER

Digital Sound Level Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,499.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The maximum value from the start of the measurement to the present can be held.
· 3 stages of measurement ranges can be used.
· Compact size and conveniently portable.
· Fine settings are not necessary, and it is easy to operate.
[Applications]
· To check noise in streets, construction sites, factories, etc.

 
Part Number
78588
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,499.98

SWS1 DIGITAL SOUND LEVEL METER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Noise meter Measuring Range(m/s) 30dB~70dB,60dB~100dB,90dB~130dB Resolution(m/s) 0.1dB
Frequency Range(Hz) 31.5~8000 Power Supply 9 V Battery 1 piece (Because the attached battery is used for the monitor, lifetime may be short.) Mass(g) 150
Measurement accuracy ±1.5 dB (at 94 dB, 1 kHz) Width(mm) 63 Depth(mm) 35
Height(mm) 185

Please check the type/dimensions/specifications of the part 78588 in the Digital Sound Level Meter series.