1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Radiation Thermometer (laser point type) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Radiation Thermometer (laser point type)
  • Radiation Thermometer (laser point type)
  • Radiation Thermometer (laser point type)
  • Radiation Thermometer (laser point type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,819.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since it is a non-contact type, it can be used safely and hygienically.
· The measurement point can be seen at a glance using the laser point. * The measuring range is the center of the circle. (Actually approx. 2 cm below center)
· With backlight function.
[Applications]
· For various temperature measurements.

 
Part Number
73063
73100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Temperature minimal display
(°C)
Type Accuracy (Temperature)
(°C)
Main Body Size
(mm)
Battery life Mass
(g)
Features

฿ 5,819.00

SWS1 THERMOMETER 1 Piece(s) 10 Day(s) -60~760.1G Anti-Shock Type, with Dual Laser Point Function, Variable Radiation Type0-760: ±2% or ±2°C (whichever value is greater) -60 to 0: ±(-2 + [display temperature x 0.05])172×46×119Continuous operating time: 7 hours252Battery provided ● The product is a shock resistant type. ● Color bar display provided to indicate temperature changes. (When maximum and minimum temperatures are displayed) ● Emissivity can be adjusted to correspond to measured objects. ● Dual laser point function provided and facilitates the measurement range in a glance. ● Backlight function is provided. ● Other than regular temperature display, maximum temperature, minimum temperature, maximum and minimum temperature difference and average temperature can also be displayed simultaneously. ● HI alarm and LOW alarm functions trigger buzzer and display to notify when set temperatures are reached. ● Tripod mounting screw hole is provided. Fixed point measurements are possible by mounting the product on a tripod.

฿ 15,842.00

SWS MEASURING TOOL 1 Piece(s) 4 Day(s) -35~1,500-35 to 999.9: 0.1, Other: 1H Radiation Variable Type, with Dual Laser Point Function, Variable Radiation Type0-1,500: ±2% or ±2°C (whichever value is greater) -35 to 0: ±(-2 + [display temperature x 0.05])204×58×179Continuous operating time: 12 hours370Battery provided ● The product is a high temperature measurement type. Battery provided ● The product is a high temperature measurement type. ● A memory function that can store maximum of 24 records is provided. ● The distance coefficient is large, D:S = 75:1, facilitating measurements of more focused range even from distant positions. ● A protective case convenient for storing and carrying is provided. ● Emissivity can be adjusted to correspond to measured objects. ● Dual laser point function provided and facilitates the measurement range at a glance. ● Backlight function is provided. ● Other than regular temperature display, maximum temperature, minimum temperature, maximum and minimum temperature difference and average temperature can also be displayed simultaneously. ● HI alarm and LOW alarm functions trigger buzzer and display to notify when set temperatures are reached. ● Tripod mounting screw hole is provided. Fixed point measurements are possible by mounting the product on a tripod.

Loading...

  1. 1

Basic Information

Product Type Thermometer Operating Temperature Range(°C) 0–50 Radiation rate Adjustable from 0.1 to 1 (initial setting is 0.95)
Power Supply AAA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.) Laser Wavelength(nm) 635~660 Output Within 1 mW (JIS class 2)
Auto Power-Off After 60 seconds in the non-operational state