1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Digital thermometer water-proof probe type (Part Number)

Digital thermometer water-proof probe type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,446.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 73080. See the catalog (PDF) for other images.

Product Description

[Features]
· Waterproof type with protection grade IPX7 (*2).
· A remote measurement system, where the temperature can be checked at your fingertips.
· With hold function.
■H-1
· With alarm setting function for temperature.
· A probe type which can measure core temperatures.
· With clips and stand which enable installation in various places.
· Includes protective cap for tip of probe.
■H-2
· The maximum and minimum temperatures from the start of the measurement to the present can be displayed.
· Can be replaced with probe (sold separately) depending on the application.
· HIGH alarm and LOW alarm functions can be set so that a buzzer notifies when set temperatures are reached.
· Equipped with a memory function capable of recording the measured values up to 10 times.
· With backlight function.
[Applications]
· Used for a wide range of applications including cooking, facilities management, agriculture, experiments, etc.

 
Part Number
73080SALE
73087
73088
73089
73090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Accuracy (Temperature)
(°C)
Main Body Size
(mm)
Power Supply Mass
(g)
Material Features

฿ 1,504.17

฿ 892.27

MEASURING TOOL 1 Piece(s) Same day H-1-20~150 ±1 -30~-21、151~250 ±2103×66×25AAA Alkaline Batteries x 1 (Since the battery included is for monitor use, service life may be short.)105Main Body, Cap: ABS Resin, Block: Stainless SteelBattery provided

฿ 1,566.00

SWS1 PEN-STYLE THERMOMETER 1 Piece(s) 1 Day(s) Superfine Probe φ2.0×185 mm Digital Thermometer for H-2±1φ2.0×185AAA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.)80Main Body, Cap: ABS Resin, Protective Cover: Polyvinyl Chloride Resin, Block: Stainless Steel-

฿ 1,446.00

SWS1 PEN-STYLE THERMOMETER 1 Piece(s) 1 Day(s) Standard Probe φ3.5×110 mm Digital Thermometer for H-2±1φ3.5×110AAA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.)80Main Body, Cap: ABS Resin, Protective Cover: Polyvinyl Chloride Resin, Block: Stainless Steel-

฿ 1,929.00

SWS1 PEN-STYLE THERMOMETER 1 Piece(s) 1 Day(s) Thick and Long Probe φ5.0×275 mm Digital Thermometer for H-2±1φ5.0×275AAA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.)92Main Body, Cap: ABS Resin, Protective Cover: Polyvinyl Chloride Resin, Block: Stainless Steel-

฿ 1,929.00

SWS1 PEN-STYLE THERMOMETER 1 Piece(s) 1 Day(s) Flat Probe φ3.5×110 mm Digital Thermometer for H-2±1φ3.5×110AAA Alkaline Batteries x 2 (Since the battery included is for monitor use, service life may be short.)83Main Body, Cap: ABS Resin, Protective Cover: Polyvinyl Chloride Resin, Block: Stainless Steel-

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~250 Temperature minimal display(°C) -19.9 to 199.9: 0.1, Other: 1
Drip-proof and Waterproof function Waterproof Operating Temperature Range(°C) 0–50 Supplementary explanation Moisture: 80% or less (no condensation); Waterproof construction: protection degree IPX7
Auto Power-Off After 1 hour in the non-operational state