1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wireless Thermometer A (Part Number)

Wireless Thermometer A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is cordless handset 73242. See the catalog (PDF) for details.

Product Description

[Features]
· Base unit can receive and check the temperature of cordless units in a remote location (sight distance *150 m).
* The line of sight distance is the greatest possible distance in an environment without obstructions.
· A waterproof type that can be safely used even when wet.
· The necessary operations can be performed simply with just a few buttons.
· The temperature can be measured with the master unit as well.
· The master unit can be used to set individual alarms for each slave unit.
[Applications]
· For temperature measurements in a remote location.

 
Part Number
73241
73242
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Type Main Body Size
(mm)
Power Supply Mass
(g)
Supplementary explanation Material

฿ 9,999.00

WIRELESS THERMOMETER 1 Piece(s) Quote -5 – 50Maximum / Minimum Remote Measuring Twin Probe, Waterproof Type125x68x28 (Base Unit)AAA Alkaline Batteries x 4 (Since the battery included is for monitor use, service life may be short.)180 (Base Unit)Waterproof structure, IPX4, Measurement interval: 1 minuteBody: ABS resin, Liquid crystal cover: polycarbonate resin, Liquid crystal: glass

฿ 9,999.00

CORDLESS HANDSET 1 Piece(s) Quote -40 – 90Support unit110×70×35AAA Alkaline Batteries x 3 (Since the battery included is for monitor use, service life may be short.)220Waterproof structure: Main unit: IPX4, Temperature sensor part: IPX7, Radio equipment type: Specified low-power equipment, Operation radiowave frequency: 313.625 MHz, Communication distance: 150 m at maximum (sight distance), Transmission interval: 4 minutes, Measurement interval: 1 minuteBody: ABS resin, Liquid crystal cover: polycarbonate resin, Liquid crystal: glass, Temperature sensor: stainless steel, polyvinyl chloride resin

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature minimal display(°C) 0.1 Drip-proof and Waterproof function Waterproof
Operating Temperature Range(°C) -5 – 50 Accuracy (Temperature)(°C) 0-50: ±1 otherwise ±2 Battery life Approx. 6 months
Features Battery provided