(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A waterproof type that can be safely used even when wet.
· The temperature sensor is a probe type that can be used by inserting it into the ground. (Temperature sensor is not included with the unit.)
· A large, easily readable display.
■G-1
· Displays maximum/minimum/present temperature simultaneously.
■G-2
· Two-point remote measurement type enables simultaneous measurement from 2 temperature sensors in 2 locations.
[Applications]
· For various temperature management in agriculture, general households, etc.
Part Number |
---|
73045 |
73046 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Mass (g) | Supplementary explanation |
---|---|---|---|---|---|---|---|---|
฿ 1,504.17 | SWS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | G-1 Maximum / Minimum - Remote Measurement Type - Waterproof Type | 215 | Waterproof structure: Main unit: Protection grade IPX4, Temperature sensor part: Protection grade IPX7, Quantity of cord: 1 | ||
฿ 2,052.00 | SWS MEASURING TOOL | 1 Piece(s) | 91 Day(s) | G-2 Two-Point Remote Measurement Type - Waterproof Type | 245 | Waterproof structure: Main unit: Protection grade IPX4, Temperature sensor part: Protection grade IPX7, Quantity of cord: 2 |
Loading...
Product Type | Thermometer | Temperature Measuring Range(°C) | -50~90 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | Waterproof | Accuracy (Temperature)(°C) | 0-40: ±1 otherwise ±2 | Main Body Size(mm) | 129×117×24.5 |
Power Supply | AAA Alkaline Batteries x 1 (Since the battery included is for monitor use, service life may be short.) | Material | Body: ABS resin, Acrylic resin, Temperature sensor part: stainless steel, vinyl chloride resin | Features | Battery provided |
How can we improve?
How can we improve?