1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bath thermometer (Part Number)

THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cute thermometer that makes bath time fun.
· The main body is compounded with an antibacterial agent to maintain cleanliness. (Excluding B-3, B-7)
· B-10 comes with a case that can be used for aroma oils for aromatic enjoyment in the bath.
* Aroma oil is not included. Use a commercially available product.
[Applications]
· For health management and baby bath temperature control.

 
Part Number
72760
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 222.00

THERMOMETER 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) 20–60 Type B Boat Type - Pink
Accuracy (Temperature)(°C) ±2 1 Scale: Temperature(°C) 2 Main Body Size(mm) 160×63×23
Mass(g) 48 Material Main Body: Polystyrene Resin (B Contains Antibacterial Agent)

Please check the type/dimensions/specifications of the part 72760 in the Bath thermometer series.