1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer for refrigerator (Part Number)

SWS1 THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermometer for refrigerator
  • Thermometer for refrigerator
  • Thermometer for refrigerator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,033.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
■ A: The back surface has a magnet and double-sided adhesive sponge for easily visible installation inside a refrigerator for measurement.
■ A-3: Install by attaching a thermometer to the aluminum base. Since 2 aluminum bases are included, adhere the aluminum bases in 2 places where unit installation is desired, such as the freezer and refrigerator or refrigerator and crisper, etc., and move the thermometer to make measurements. With suitable temperature guide illustration stickers.
■ A-4: Insert the sensor into a refrigerator and install the body to the exterior to measure the inside temperature from the outside.
(Cord length: 70 cm, temperature sensor 5 cm)

 
Part Number
72692
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,033.71

SWS1 THERMOMETER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -40 to 50 Type A-4 Remote Measurement Type with Magnet
Accuracy (Temperature)(°C) ±2 1 Scale: Temperature(°C) 2 Main Body Size(mm) 144×41×26
Mass(g) 70 Material Body: ABS resin, Scale plate: aluminum Features With Magnet
Accessory Holder

Please check the type/dimensions/specifications of the part 72692 in the Thermometer for refrigerator series.