1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

thermometer wooden 90 cm (Part Number)

SWS MEASURING TOOL

thermometer wooden 90 cm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a large size and large font to make it easily recognizable even at a distance.
[Applications]
· For temperature management of homes, classrooms and offices.

 
Part Number
72571
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,200.23

SWS MEASURING TOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -40 to 50 Type Wood 90 cm
Accuracy (Temperature)(°C) ±1 1 Scale: Temperature(°C) 1 Main Body Size(mm) 900×120×15
Mass(g) 1050 Material Main Body: Wood Features Hook Socket Head Cap