1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer, Round (Part Number)

Thermometer, Round
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 72689. See the catalog (PDF) for other images.

Product Description

[Features]
· Lightweight type round thermometer.
· Easily readable scale numbers are adopted.
· The S-5 includes double-sided tape and so can be pasted onto a variety of surfaces.
[Applications]
· For temperature management of homes, classrooms and offices.

 
Part Number
72667
72675
72689
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)
Material Features

฿ 255.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) S-3 6.5cmφ71×2130Main Body: Polystyrene Resin, ABS Resin, Scale Plate Cover: Polystyrene Resin, Scale Plate: Iron, Needle: AluminumHook Socket Head Cap

฿ 237.00

SWS MEASURING TOOL 1 Piece(s) 91 Day(s) S-5 3.5cmφ36×145Main Body: Polystyrene Resin, Scale Plate: Iron, Needle: AluminumWith Double-Sided Tape

฿ 351.74

SWS MEASURING TOOL 1 Piece(s) 45 Day(s) S-1 10cmφ106×3070Main Body: Polystyrene Resin, ABS Resin, Scale Plate: Iron, Needle: AluminumHook Socket Head Cap

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~50 Accuracy (Temperature)(°C) -20 to 40: ±2, Other: ±4
1 Scale: Temperature(°C) 2