(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handheld Inking Pot Pro Plus

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 960.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
73280
73281
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 960.12

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Black

฿ 960.12

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Blue

Basic Specifications

  • Product Type
    Ink pot
  • Thread length(m)
    φ0.6mm×20
  • Automatic wind-up length(m)
    10
  • Size(mm)
    200×81×40
  • Ink capacity
    Approx. 15ml
  • Mass(g)
    190
  • Material
    Main Body: ABS Resin, Polyacetal Resin, Silicone Rubber, Rubber, Stainless Steel, Anchor Pin: ABS Resin, Rubber, Pin: Spring Steel, Line: Nylon, Sponge: Cellulose, Holder: ABS Resin
  • Specifications
    Automatic wind-up

Product Description

[Features]
· The new locking mechanism enables smooth opening/closing of the tank lid, making threading unnecessary.
· Easily mark up to corners with a one-touch style string guide.
· The holding port of the tank yarn is obliquely cut, so even when restraining the yarn, the hand moves less, allowing easy alignment.
· "Ink button" feature allows vivid line printing.
· Prevents ink leakage with air-tight reservoir using rubber packing.
· It can be stored in the optional dedicated holder.
[Applications]
· For marking various materials.

Part Number
73280
73281
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 960.12

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Black

฿ 960.12

SWS1 HANDY INK LINE 1 Piece(s) 1 Day(s) Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1