1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Light Gear (Part Number)

Tape Measure Light Gear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is 80864. See the catalog (PDF) for other images.

Product Description

[Features]
· JIS Class 1 (metric scale only).
· The body is protected with a shock-absorbing protector.
· With a large-size hook hanger, this is useful for mounting a falling-prevention cord.
· With shock absorbers (shock absorber).
· With belt clip.
· With strap.
· With 455 mm pitch display.
· Equipped with a 0-point correction moving claw.
· Uses nylon-coated tape which has superior wear and scratch resistance.
· Uses magnet claws with strong neodymium magnets which securely hold steel frames. (80865/80868)
· With double-sided scale graduations. (Metric scale is a vertical scale type on the rear surface.)

 
Part Number
80862
80865
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Type Mass
(g)
Features

฿ 519.00

CONVEX 1 Piece(s) 4 Day(s) 1919-5.5m222-

฿ 842.00

MEASURING TOOL 1 Piece(s) 1 Day(s) 2525-5.5m Magnet Claw268With Magnet

Loading...

  1. 1

Basic Information

Length(m) 5.5 Standard JIS1 Grade Product Type Main Body
Material Body: ABS resin, Elastomer resin, Tape: steel