1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutting Ruler Cut Master PROTECT (Part Number)

Aluminum Cutting Ruler Cut Master PROTECT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,422.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As the protective wall can be folded, it does not intrude when carrying or storing.
· The protective wall with a height of 30 mm (35 mm from the cutting surface) protects hands.
· With a protective cap, it does not damage materials.

 
Part Number
65065
65066
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Product Type Length
(mm)
Tolerance for length
(mm)
Straightness Mass
(g)

฿ 1,422.68

MEASURING TOOL 1 Piece(s) 45 Day(s) 70070 cm Combined Use Scale720±0.510.34mm or less650

฿ 1,658.10

MEASURING TOOL 1 Piece(s) 45 Day(s) 1,0001 m Combined scale1020±0.60.4mm or less920

Loading...

  1. 1

Basic Information

Material Aluminum Width×thickness(mm) 80×15 Material Details Main body: Aluminum, Slab: Stainless Steel, Protection Cap: Polyacetal Resin, Slip Stopper: Rubber
Features With slip prevention