1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square: Internal Snap Rectangular Thick Angle Ruler (Part Number)

SWS MEASURING TOOL

Tri-Square, Carpenter's Square: Internal Snap Rectangular Thick Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· On the inside of the short branch surface, there is a scale of reference points on the corner.

 
Part Number
10359
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,007.13

SWS MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 500×250 Shape Corner Thickness Scale mm
Surface Finish Silver Material Stainless Steel JIS JIS
Long branch (short branch)(mm) 520(260) Thickness(mm) 1.4 Width(mm) 15
Front surface scale short branch (inner scale) 23cm Back surface scale long branch (outer scale) Cornered Back surface scale long branch (inner scale) Rounded Tenon
Back surface scale short branch (outer scale) 25cm Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.2
Features 1 With Red Numbers and Chinese Zodiac Mass(g) 91

Please check the type/dimensions/specifications of the part 10359 in the Tri-Square, Carpenter's Square: Internal Snap Rectangular Thick Angle Ruler series.