(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shell Alvania Grease S

Shell Alvania Grease S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,552.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALVANIA-S-2-16KG
ALVANIA-S-2-400G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Amount Of Content

฿ 9,300.21

LUBRICANT GREASES 1 Piece(s) - 7 Day(s) Can 1 Can (16 kg)

฿ 4,552.41

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

8 Day(s) Bellows 1 case (400 g x 20 pcs)

Basic Specifications

  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Details Type
    Lithium Soap
  • Kinematic viscosity (40°C)(m㎡/s)
    131
  • Kinematic viscosity (100 °C)(m㎡/s)
    12.2
  • Operating Temperature(°C)
    -25 to 120
  • Thickener
    Lithium
  • Mixing Consistency (25°C)
    283
  • Dropping point(°C)
    181
  • Color
    Light Brown

Product Description

Lithium soap grease compounding various additives to the mineral oil type base oil, for a high performance, next-generation environmentally friendly grease that does not use raw materials with the possibility of adversely affecting the global environment.
Versatile industrial grease is suitable for rolling bearings, sliding bearings, and various other greasing, just like Shell Alvania grease.
Ideal for use as a grease for electric motors and precision machine tool bearings where especially high quality and performance are required.
Can be used as a substitute for the Shell Alvania grease, and can be safely mixed with the Shell Alvania grease.
[Features]
· Environmental considerations:
Not composed of any raw materials considered to have a negative effect on the environment.
In addition to contributing to environmental preservation, it ensures a safe working environment.
· Long Lubrication Span:
Has excellent oxidation stability, maintains good lubrication performance for a long time, and shows a long lubrication life.
· Wide working temperature range:
Shell Alvania Grease S1: -35 to +120°C
Shell Alvania Grease S2: -25 to +120°C
Shell Alvania Grease S3: -20 to +135°C
· Excellent mechanical stability:
As it uses a thickener that's particularly mechanically superior among lithium soaps, even when it is used under severe conditions for a long period of time, it will not soften or flow out, maintaining excellent lubrication performance.
· Excellent rust prevention:
Exhibits excellent rust preventing performance even under high humidity conditions, enabling use as a rust-preventing grease.
· Excellent water resistance:
Excellent water retention and minimizes softening and spillage even when there is a lot of moisture.
· Excellent acoustic characteristics:
Satisfactory results were obtained for the stringent acoustic characteristics required for motors, etc.

Part Number
ALVANIA-S-2-16KG
ALVANIA-S-2-400G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Amount Of Content

฿ 9,300.21

LUBRICANT GREASES 1 Piece(s) - 7 Day(s) Can 1 Can (16 kg)

฿ 4,552.41

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

8 Day(s) Bellows 1 case (400 g x 20 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1