(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Resistant Cabinet WA Series

Fire Resistant Cabinet WA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,067.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-6605-01 SALE
3-6605-02 SALE
3-6605-03 SALE
3-6605-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Details Size (mm) Accessories Weight (kg) Shelf Plate Load-Bearing Capacity Internal Dimensions (mm) Product Detail Type

฿ 37,067.00

฿ 29,653.60

FIRE-PROOF SAFES 1 Piece(s) 19 Day(s) WA810041 Compliant with the US FM standard (CE marking only) 430×430×560 1 shelf board 27 50 kg 350×350×460 Self-closing type 430 × 430 × 560 mm

฿ 51,892.00

฿ 41,513.60

FIRE-PROOF SAFES 1 Piece(s) 19 Day(s) - Compliant with the US FM standard 590×460×890 1 shelf board 44 50 kg 510×380×790 Self-closing type 590 × 460 × 890 mm

฿ 76,251.00

฿ 66,719.63

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) - Compliant with the US FM standard 1090×460×1120 1 shelf board 86 100 kg 1010×380×1020 Self-closing type 1,090 × 460 × 1,120 mm

฿ 89,867.00

฿ 78,633.63

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) - Compliant with the US FM standard 1090×460×1650 2 shelves 114 100 kg 1010×380×1550 Self-closing type 1,090 × 460 × 1,650 mm

Basic Specifications

  • Material
    Steel

Product Description

[Features]
·Has excellent fire resistance.
·The door can be securely closed with a 3-point stop structure.
·The door is self-closing and cannot be left open.
·Lead-free coating with excellent corrosion resistance and moisture resistance.
·The double steel plate structure (38 mm) makes it difficult for heat to pass through.
·The height of the shelves can be adjusted in 65 mm increments.
·The shelves have a structure that contains leaks and spills, and the bottom has a structure that can store leaks and spills up to 53 mm.

Part Number
3-6605-01 SALE
3-6605-02 SALE
3-6605-03 SALE
3-6605-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Details Size (mm) Accessories Weight (kg) Shelf Plate Load-Bearing Capacity Internal Dimensions (mm) Product Detail Type

฿ 37,067.00

฿ 29,653.60

FIRE-PROOF SAFES 1 Piece(s) 19 Day(s) WA810041 Compliant with the US FM standard (CE marking only) 430×430×560 1 shelf board 27 50 kg 350×350×460 Self-closing type 430 × 430 × 560 mm

฿ 51,892.00

฿ 41,513.60

FIRE-PROOF SAFES 1 Piece(s) 19 Day(s) - Compliant with the US FM standard 590×460×890 1 shelf board 44 50 kg 510×380×790 Self-closing type 590 × 460 × 890 mm

฿ 76,251.00

฿ 66,719.63

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) - Compliant with the US FM standard 1090×460×1120 1 shelf board 86 100 kg 1010×380×1020 Self-closing type 1,090 × 460 × 1,120 mm

฿ 89,867.00

฿ 78,633.63

FIRE-PROOF SAFES 1 Piece(s) 40 Day(s) - Compliant with the US FM standard 1090×460×1650 2 shelves 114 100 kg 1010×380×1550 Self-closing type 1,090 × 460 × 1,650 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1