(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Cart, CW Series

Cabinet Cart, CW Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 40,773.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3-6576-01 SALE
3-6576-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Load Capacity Weight Number of drawers Drawer Height

฿ 40,773.00

฿ 32,618.40

STORAGE/ARRANGEMENT 1 Piece(s) 19 Day(s) 300 kg 62 kg 5 100 mm × 1,150 mm × 4

฿ 46,068.00

฿ 36,854.40

STORAGE/ARRANGEMENT 1 Piece(s) 40 Day(s) 400 kg 70 kg 7 75 mm × 2,100 mm × 4,150 mm × 1

Basic Specifications

  • Details
    With keys
  • Size (mm)
    630×500×993
  • Drawer Load Capacity
    50 kg
  • Material
    Main body / steel, handle / POM (polyacetal), caster / PU (Polyurethane)
  • Caster
    ⌀127 mm (2 wheels fixed, 2 swivel wheels with stopper)

Product Description

[Features]
·An anti-slip mat is attached to the top plate to prevent the samples from falling
·The position of the dividers in the drawers can be adjusted

Part Number
3-6576-01 SALE
3-6576-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Load Capacity Weight Number of drawers Drawer Height

฿ 40,773.00

฿ 32,618.40

STORAGE/ARRANGEMENT 1 Piece(s) 19 Day(s) 300 kg 62 kg 5 100 mm × 1,150 mm × 4

฿ 46,068.00

฿ 36,854.40

STORAGE/ARRANGEMENT 1 Piece(s) 40 Day(s) 400 kg 70 kg 7 75 mm × 2,100 mm × 4,150 mm × 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1