(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Distance Meter, TruPulse 200X

Laser Distance Meter, TruPulse 200X

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 61-7344-95

  • Specifications
    True Pulse 200X
  • Power Supply
    CR123A × 1 pc. (Included for testing)
  • Accessories
    Carrying case / neck strap
  • Accuracy
    4 to 30 cm (Depending on the reflectance of the target)
  • Size
    110×130×50mm
  • Minimum display
    0.01m
  • Weight
    382g
  • Laser Class
    1 class (Eye-safe)
  • Measurement Mode
    Straight line distance (tilt distance), horizontal distance, vertical distance, tilt angle, height of target
  • Measurable Distance
    0 to 1900 m (Highly reflective targets detect over 1,900 m)
  • Vertical Spacing Measurement Mode
    Straight line distance between 2 points on a vertical line, horizontal distance, height difference, tilt angle
  • Target Mode
    Standard, continuous, recent distance priority, farthest distance priority, filter
  • Tilt Sensor
    Vertical ±90° sensing
  • Tilt Accuracy
    ±0.1°
  • Telephoto magnification
    7 times
  • Skeleton Performance
    Impact resistance / NEMA3, waterproof and dust-proof / IP56
  • Operating Environment Temperature
    -20℃~+60℃
  • Tripod / Monopod Mounting Screw Holes
    ○ (It can be installed directly)
  • Bluetooth
Part Number
61-7344-95 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 224,667.00

฿ 185,013.27

DISTANCE METER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Specifications
    True Pulse 200X
  • Power Supply
    CR123A × 1 pc. (Included for testing)
  • Accessories
    Carrying case / neck strap
  • Accuracy
    4 to 30 cm (Depending on the reflectance of the target)
  • Size
    110×130×50mm
  • Minimum display
    0.01m
  • Weight
    382g
  • Laser Class
    1 class (Eye-safe)
  • Measurement Mode
    Straight line distance (tilt distance), horizontal distance, vertical distance, tilt angle, height of target
  • Measurable Distance
    0 to 1900 m (Highly reflective targets detect over 1,900 m)
  • Vertical Spacing Measurement Mode
    Straight line distance between 2 points on a vertical line, horizontal distance, height difference, tilt angle
  • Target Mode
    Standard, continuous, recent distance priority, farthest distance priority, filter
  • Tilt Sensor
    Vertical ±90° sensing
  • Tilt Accuracy
    ±0.1°
  • Telephoto magnification
    7 times
  • Skeleton Performance
    Impact resistance / NEMA3, waterproof and dust-proof / IP56
  • Operating Environment Temperature
    -20℃~+60℃
  • Tripod / Monopod Mounting Screw Holes
    ○ (It can be installed directly)
  • Bluetooth

Product Description

【Product Specifications】
・Measurable distance: 0 - 1000m Sensing of 1000m or more about high reflective targets
・Accuracy: 0.3 - 1m (It depends on reflective ratio of targets)
・Minimum display: 1m (0.1m to reflective targets)
・Laser class: 1 class (eye safe)
・Measurement mode: Direct distance (inclined distance), Horizontal distance, Vertical distance, Obliquing angle, Target height
・Vertical interval measurement mode: Direct distance between 2 points in the vertical line, Horizontal distance, Elevation difference, Obliquing angle
・Target mode: Standard, Continuous, Nearest distance priority, Farthest distance priority, Filter
・Inclined sensor: Up or down ± 90° sensing
・Inclined accuracy: ±0.25°
・Telephoto magnification: 7 times
・Body performance: Impact resistance NEMA3, Waterproof dust resistance IP54
・Usage environment temperature: -20℃ to +60℃
・Size: 50 x 120 x 90mm
・Weight: 285g
・Power supply: AA alkaline dry cell 2 pieces, or nickel-cadmium/lithium cell 2 pieces or CRV3 lithium battery 1 piece
・Tripod/one leg mounting screw hole: ○ (Direct mounting available)

Specifications of 61-7344-95

  • Specifications
    True Pulse 200X
  • Power Supply
    CR123A × 1 pc. (Included for testing)
  • Accessories
    Carrying case / neck strap
  • Accuracy
    4 to 30 cm (Depending on the reflectance of the target)
  • Size
    110×130×50mm
  • Minimum display
    0.01m
  • Weight
    382g
  • Laser Class
    1 class (Eye-safe)
  • Measurement Mode
    Straight line distance (tilt distance), horizontal distance, vertical distance, tilt angle, height of target
  • Measurable Distance
    0 to 1900 m (Highly reflective targets detect over 1,900 m)
  • Vertical Spacing Measurement Mode
    Straight line distance between 2 points on a vertical line, horizontal distance, height difference, tilt angle
  • Target Mode
    Standard, continuous, recent distance priority, farthest distance priority, filter
  • Tilt Sensor
    Vertical ±90° sensing
  • Tilt Accuracy
    ±0.1°
  • Telephoto magnification
    7 times
  • Skeleton Performance
    Impact resistance / NEMA3, waterproof and dust-proof / IP56
  • Operating Environment Temperature
    -20℃~+60℃
  • Tripod / Monopod Mounting Screw Holes
    ○ (It can be installed directly)
  • Bluetooth
Part Number
61-7344-95 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 224,667.00

฿ 185,013.27

DISTANCE METER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1