1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duster Gun Z-397 (Part Number)

DUSTER GUN Z-397

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,091.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A separate compressor is required as an air source.

Product Description

[Features]
· Air Curtain Nozzle for Safety and Cleanliness
· Safe and clean work is possible as the air curtain prevents rebounding dust or cutting powder.
· Withstand pressure: 1.5 MPa
· Operating temperature range: -5 to +60 °C
· With Coupler

 
Part Number
Z-397
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,091.74

DUSTER GUN Z-397 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 2.0φ
Overall Length(mm) 180 Weight(g) 203

Please check the type/dimensions/specifications of the part Z-397 in the Duster Gun Z-397 series.