1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen Type Demagnetizer EA781BH-3

ELECTROSTATIC APPLIANCE

Pen Type Demagnetizer EA781BH-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,923.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For demagnetizing attached blades, punching section of press dies, tips of guide pins, etc.
・Maximum magnetic flux density-0.08T
・Power supply-AC adapter or 2.4V 2000mAh battery
・Tip (demagnetizing area)-Dia. 15.5 x 26mm
・Full length-264mm
・Weight-0.3kg
・Accessories-AC adapter (cord length: 1.9m)
・Useful for when carefully demagnetizing residual weak magnetic field on local area.

Part Number
EA781BH-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,923.55

ELECTROSTATIC APPLIANCE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BH-3 in the Pen Type Demagnetizer EA781BH-3 series.