(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA661CF-40 |
EA661CF-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hook length |
---|---|---|---|---|---|---|
฿ 802.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 40mm | ||
฿ 802.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 50mm |
[Specifications]
·Materials: hook/steel, base/plastic
·For EA661CD-52 to -52C, -100, CV-1, CE-100 (Clipboard)
Part Number |
---|
EA661CF-40 |
EA661CF-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hook length |
---|---|---|---|---|---|---|
฿ 802.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 40mm | ||
฿ 802.00 |
CONTAINER | 1 Piece(s) | 12 Day(s) | 50mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?