(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA321A-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 645.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Wrist strap--3, -4: 250(L) x 18(W)mm, -6, -7: 230(L) x 20(W)mm
・Grounding cord-Built-in 1MΩ resistance
・Snap dia.-7mm
・Specs.…Body + cord
・Cord length…180cm
Part Number |
---|
EA321A-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 645.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?