(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA321A-112A |
EA321A-114A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Diameter |
---|---|---|---|---|---|---|
฿ 596.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 15mm | ||
฿ 596.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 18mm |
·Silicone-free antistatic finger cot
·Chlorine free and sulfur free, safe for use with silver products
·Chlorine-free, sulfur-free treatment, non-powder
·No silicone is used in the manufacturing process. There was no reaction in the reaction test with the silver plate.
Part Number |
---|
EA321A-112A |
EA321A-114A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Diameter |
---|---|---|---|---|---|---|
฿ 596.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 15mm | ||
฿ 596.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 18mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?