1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Harness Removal Power Tester (Part Number)

AIK TOOLS

Wire Harness Removal Power Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,084.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The digital force gauge is optional. (Sold Separately)

Product Description

[Features]
· This instrument is a manual test stand for measurement of the crimping strength of wire harnesses, etc.
· The workpiece mounting side moves by lever operation.
· Provides various functions with the digital force gauge and data storage via printer, personal computer, etc.

Part Number
MODEL-2254
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,084.30

AIK TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Allowable Maximum Load (N) 500(50kgf) Stroke(mm) 70
Size(mm) W525×H150×D200 Mass(g) Approximately 15000

Please check the type/dimensions/specifications of the part MODEL-2254 in the Wire Harness Removal Power Tester series.