1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Type Simple Test Machine MODEL-1349 (Part Number)

AIK TOOLS

Tabletop Type Simple Test Machine MODEL-1349
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,605.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The digital force gauge is optional. (Sold Separately)

Product Description

[Features]
· This instrument is a stand dedicated for lever type compression tests.
· The gauge mount can be lowered by lever operation.

Part Number
MODEL-1349
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,605.77

AIK TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Allowable Maximum Load (N) 500(50kgf) Stroke(mm) 43 / 140 Degrees
Size(mm) W200×H435×D235 Mass(g) Approximately 9000

Please check the type/dimensions/specifications of the part MODEL-1349 in the Tabletop Type Simple Test Machine MODEL-1349 series.