(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A top notch 4.5 digit hand held type DMM
· 2 types of memory functions
· Also Supports Real Time Measurements
Product Type | Digital Tester | DC Voltage(V) | 1000 | Alternating Current Voltage(V) | 1000 |
---|---|---|---|---|---|
Direct Current Voltage(A) | 10 | Alternating Electrical Current(A) | 10 | Resistance(Ω) | 50M |
Signal Detection Method | Rectified true root-mean square (RMS) | Width(mm) | 90 | Depth(mm) | 49 |
Height(mm) | 192 | Measurement accuracy | 0.020% | Recorded Data Count | 10000 |
Maximum Display(Count) | 50000 | Mass(g) | Approximately 560 | Power Supply | AA Batteries x 4 |
Features | Peak Hold Function |
How can we improve?
How can we improve?