(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M PELTOR Earmuffs

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,792.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
X1A
X2A
X3A
X4A
X5A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship NRR value
(dB)
Width
(mm)
Trusco code

฿ 2,457.00

EAR-MUFFS 1 Piece(s) Same day 22 130 786-9479

฿ 2,633.00

EAR-MUFFS 1 Piece(s) Same day 24 135 786-9487

฿ 2,281.00

EAR-MUFFS 1 Piece(s) Same day 28 135 786-9495

฿ 2,522.00

EAR-MUFFS 1 Piece(s) 7 Day(s) 27 130 786-9509

฿ 1,792.00

EAR-MUFFS 1 Piece(s) Same day 31 170 786-9517

Basic Specifications

  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Standard
    ANSI (American Standard)
  • Height(mm)
    170
  • Material Quality
    Ear pad: ABS resin, thermoplastic polyurethane / Head band: Stainless, thermoplastic resin, polyester, polypropylene, polyacetal

Product Description

[Features]
・ Having an excellent design, it has received multiple design awards outside of Japan.
・ Highly durable and comfortable earmuffs.
[Product specifications]
・ ANSI (American National Standards Institute) certified product
・ S3.19-1974 certified product
[Materials/Finishing]
・ Earmuffs: ABS, thermoplastic polyurethane
・Head band: Stainless steel, thermoplastic resin, polyester, polypropylene, polyacetal resin
・Foam in earmuffs: Polyurethane
・ Cushion: Polyurethane, polyvinyl chloride

Part Number
X1A
X2A
X3A
X4A
X5A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship NRR value
(dB)
Width
(mm)
Trusco code

฿ 2,457.00

EAR-MUFFS 1 Piece(s) Same day 22 130 786-9479

฿ 2,633.00

EAR-MUFFS 1 Piece(s) Same day 24 135 786-9487

฿ 2,281.00

EAR-MUFFS 1 Piece(s) Same day 28 135 786-9495

฿ 2,522.00

EAR-MUFFS 1 Piece(s) 7 Day(s) 27 130 786-9509

฿ 1,792.00

EAR-MUFFS 1 Piece(s) Same day 31 170 786-9517

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1