1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0 Point Adjustment Rod Type Tension Gauge TK2 Type (Part Number)

0 Point Adjustment Rod Type Tension Gauge TK2 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,297.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A tension gauge that applies the spring force to enable precise measurement.
・ With engraved scale, it is easy to read and clear.
[Applications]
・ For measuring the push/pull forces of flat springs, etc.

Part Number
TK-2.10CN
TK-2.30CN
TK-2.50CN
TK-2.1000CN
TK-2.10000CN
TK-2.110CN
TK-2.1500CN
TK-2.15000CN
TK-2.2000CN
TK-2.20000CN
TK-2.200CN
TK-2.2500CN
TK-2.3000CN
TK-2.30000CN
TK-2.300CN
TK-2.4000CN
TK-2.5000CN
TK-2.500CN
TK-2.600CN
TK-2.7000CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Maximum Load (cN) Trusco Code Overall Length (mm) Measurement Range (cN) Weight (g)

฿ 6,040.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 10808-65971800 to 1030.000

฿ 6,040.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 30808-66152130 to 3030.000

฿ 6,040.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 50808-66222130 to 5030.000

฿ 6,688.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 1000808-65952680 to 100078.000

฿ 6,869.97

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 10000808-65933380 to 10000205.000

฿ 6,646.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 110808-65982210 to 11035.000

฿ 6,950.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 1500808-6601-0 to 150078.000

฿ 23,310.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 15000808-65994930 to 15000600.000

฿ 6,950.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 2000808-66052680 to 200078.000

฿ 23,613.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 20000808-66035380 to 20000680.000

฿ 6,646.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 200808-66072210 to 20035.000

฿ 7,252.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 2500808-66082850 to 250085.000

฿ 3,297.52

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 3000808-66122850 to 300085.000

฿ 26,643.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 30000808-66105950 to 30000830.000

฿ 6,045.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 300808-66142210 to 30035.000

฿ 8,767.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 4000808-66163380 to 4000200.000

฿ 9,979.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 5000808-66183380 to 5000200.000

฿ 6,950.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 500808-66202680 to 50078.000

฿ 6,950.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 600808-66232680 to 60078.000

฿ 9,979.00

NKM TENSION GAUGES 1 Piece(s) 45 Day(s) 7000808-66253380 to 7000205.000

Loading...

  1. 1

Basic Information

Material 1 Aluminum (A6063)