(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VHB Bonding Tape for Acrylic Foam Structures, Ultra-Strong Pro Bond Restoration BR-12 (BR-12-25X1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BR-12-12X1.5
BR-12-12X10
BR-12-19X1.5
BR-12-19X10
BR-12-25X1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Length
(m)
Trusco Code Mass
(g)

฿ 600.00

ALUMINUM TAPES 1 Piece(s) Same day - 12 1.5 778-2730 30

฿ 1,449.94

DOUBLE-COATED TAPES 1 Piece(s) Same day - 12 10 764-6801 1​6​7​

฿ 796.67

ALUMINUM TAPES 1 Piece(s) Same day - 19 1.5 778-2748 42

฿ 2,253.34

DOUBLE-COATED TAPES 1 Piece(s) Same day 10 19 10 764-6810 ​2​5​0​

฿ 745.00

ALUMINUM TAPES 1 Piece(s) Same day - 25 1 778-2756 42

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gray
  • Thickness(mm)
    1.2
  • Adhesiveness
    32N/10mm
  • Operating Temperature Range(°C)
    -30 to 200
  • Base Materials
    Acrylic foam

Product Description

New type of double-sided tape for multiple professional uses that powerfully bonds with various materials, overthrowing the common standard for conventional ultra-strong double-sided tape.
[Features]
・ Since it is superior at low-temperature adhesion, it can demonstrate high strength from the very start regardless of the work temperature, and is usable at either indoor and outdoor sites.
・ Newly developed special acrylic type adhesive.
・ Even plastic or uneven materials, which have been difficult to bond in the past, exhibit next-level bonding strength.
[Applications]
・Optimal for bonding plastic in general, including PP and other difficult-to-adhere materials, and locations where corrosion (rust) due to contact between different types of metals is to be prevented.
・ Optimal as bonding material that holds tight when used in locations where bonding and water resistance are required, as well as locations continually subjected to vibrations.
・ Optimal for use in place of various mechanical bonds (welds, screws, small screws, rivets, bolt tightening, etc.).
・ Optimal for bonding of wood, mortar, and other uneven materials, as well as adhesion of soft PVCs including plasticizers or rubbers, etc.

Part Number
BR-12-12X1.5
BR-12-12X10
BR-12-19X1.5
BR-12-19X10
BR-12-25X1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Length
(m)
Trusco Code Mass
(g)

฿ 600.00

ALUMINUM TAPES 1 Piece(s) Same day - 12 1.5 778-2730 30

฿ 1,449.94

DOUBLE-COATED TAPES 1 Piece(s) Same day - 12 10 764-6801 1​6​7​

฿ 796.67

ALUMINUM TAPES 1 Piece(s) Same day - 19 1.5 778-2748 42

฿ 2,253.34

DOUBLE-COATED TAPES 1 Piece(s) Same day 10 19 10 764-6810 ​2​5​0​

฿ 745.00

ALUMINUM TAPES 1 Piece(s) Same day - 25 1 778-2756 42

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1