(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin adhesive tape (centerless type) AGF102 (AGF102-13X38)

Fluororesin adhesive tape (centerless type) AGF102 (AGF102-13X38)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • A cutter is required to cut this product. The thickness value refers to the part with adhesive applied.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AGF102-13X38
AGF102-13X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,213.53

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 38 4582221600468 794-3890 126

฿ 2,880.50

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 4582221600475 794-3903 159

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Beige
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Tensile Strength
    380N/25mm
  • Maximum Operating Temperature(°C)
    151 to 200
  • Characteristic
    Insulated,Chemical Resistant
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Food Sanitation Act of Japan
    Compatible
  • Adhesive strength
    9N/25mm
  • Operating Temperature Range(°C)
    -60 to 200
  • Base Materials
    Fluoropolymer impregnated glass cloth
  • Adhesive
    Silicone-based
  • Specifications
    Centerless type

Product Description

Centerless adhesive tape.
[Features]
·A tape with a fluororesin-impregnated glass cloth as the base material and a silicone-based adhesive applied to one side.
·No adhesive is applied to the central 20 mm.
·With high heat resistance, the maximum operating temperature of the adhesive part is 200°C.
·Since the adhesive area is small, it can be easily removed even if it is temporarily attached.
·The tape surface has excellent non-adhesiveness, releasability, slipperiness, chemical resistance, and water repellency.
·Excellent electrical insulation and dimensional stability.
[Applications]
·Use a heat sealer with a nichrome wire as the heat source.

Part Number
AGF102-13X38
AGF102-13X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,213.53

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 38 4582221600468 794-3890 126

฿ 2,880.50

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 4582221600475 794-3903 159

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1