(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Manufactured in compliance with JIS B 7505-1 Bourdon tube pressure gauges. For use with constant pressures.
· Small sized.
· Affordably priced.
· Smooth needle pointer movement.
Part Number |
---|
S-131-0.6MPA-G1/4 |
S-131-0.6MPA-R1/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting portion size |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | G1/4B | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | R1/4 |
Loading...
Product Type | Small Pressure Gauge | Pressure Range(Mpa) | 0 ~ 0.6 | Standard | JIS B7505-1 |
---|---|---|---|---|---|
Material | Brass | Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | 2.5 ±FS |
Size(mm) | 50 |
How can we improve?
How can we improve?