1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General-Purpose, Heat-Resistant Pressure Gauge (ø60) (Part Number)

MGC PRESSURE GAUGES

General-Purpose, Heat-Resistant Pressure Gauge (ø60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
· Product is already type-approved and certification-ready.
· The casing has an electrodeposition coating, giving excellent durability.

 
Part Number
G211-112-H-1MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MGC PRESSURE GAUGES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type General Pressure Gauge Pressure Range(Mpa) 0 ~ 1.0 Standard JIS B7505-1
Material Brass Application Constant Pressure Measurement of Gas or Liquid Accuracy Class 1.6
Size(mm) 60 Connecting portion size G1/4B